STUD,GR B7,3/4-10NC2A X
000245X0063
Tools000245X0063 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 13.000 |
| Product length mm | 330.200 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Sub brand | Airflex |