STUD,GR B7,1 1/8-7NC2A,2
000245X0082
Tools000245X0082 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.130 |
| Product height mm | 28.702 |
| Product length in | 28.500 |
| Product length mm | 723.900 |
| Product width in | 1.130 |
| Product width mm | 28.702 |
| Sub brand | Airflex |