PIPE BUSHING
000303X0001
Tools000303X0001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| End type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.630 |
| Hex size 1 MM | 16.000 |
| Product material | Carbon steel |
| Sub brand | Airflex |
| Thread sealant | No |