QUAD RING
000332X0006
Tools000332X0006 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 0.125 |
| Product length mm | 3.175 |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Sub brand | Airflex |