TIMKEN BRG CONE
000347X0150
Tools000347X0150 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 15.000 |
| Product height mm | 381.000 |
| Product length in | 1.125 |
| Product length mm | 28.575 |
| Product width in | 15.000 |
| Product width mm | 381.000 |
| Sub brand | Airflex |