Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 70 |
| Inside diameter IN | 0.750 |
| Item type | O-Ring |
| Outside diameter IN | 0.9400 |
| Product height in | 0.938 |
| Product height mm | 23.825 |
| Product length in | 0.094 |
| Product length mm | 2.388 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.938 |
| Product width mm | 23.825 |
| Sub brand | Airflex |
| Thickness IN | 0.090 |
