SEAL-SQUARE SECTION
000350X0010
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.875 |
| Product height mm | | 73.025 |
| Product length in | | 0.125 |
| Product length mm | | 3.175 |
| Product width in | | 2.875 |
| Product width mm | | 73.025 |
| Sub brand | AIRFLEX | Airflex |