ROLL PIN
000382X0001
Tools000382X0001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.220 |
| Product height mm | 5.588 |
| Product length in | 0.500 |
| Product length mm | 12.700 |
| Product width in | 0.220 |
| Product width mm | 5.588 |
| Sub brand | Airflex |