LIP SEAL KIT 146492FF
000431X0004
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Durometer | 80 | 80 |
| Inside diameter IN | | 22.050 |
| Outside diameter IN | | 22.8700 |
| Product material | VITON | Viton |
| Sub brand | AIRFLEX | Airflex |
| Thickness IN | | 0.410 |