BD BAYONET TUBE 35.188-product-details

BD BAYONET TUBE 35.188

010525-0047


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in0.750
Product height mm19.050
Product length in0.750
Product length mm19.050
Sub brandAirflex