Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
104907
ASSEMBLY, C2 ROTORSEAL W/HOSE AND CPLG
104907
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
104907
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
15.500
Product height mm
393.700
Product length in
4.328
Product length mm
109.931
Product width in
2.500
Product width mm
63.500
Sub brand
AIRFLEX
Airflex