Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| InspectionText | <br>** CERTIFICATE OF COMPLIANCE ** <br><br>This product has been tested and found to comply with applicable dimensional, material, water, air and balance performance <br><br>specifications as per detailed engineering drawings and ISO 9001-2015 requirements. <br><br>All process and testing operations have been verified as acceptable by the Quality Assurance Department in conformance with <br><br>the requirements of our Quality Program and are certified to meet all general performance specifications stated in our current <br><br>published catalogs. <br><br>CERTIFIED BY: <br><br><br>_________________________________________ <br><br>Wes Featherston <br>Sr. Quality Engineer <br>Danfoss Power Solutions - Airflex Division <br>9919 Clinton Rd. <br>Brooklyn, OH 44144 <br> |
| Product height in | 17.500 |
| Product height mm | 444.500 |
| Product length in | 6.030 |
| Product length mm | 153.162 |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Sub brand | Airflex |
