Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
104910AA
ASSEMBLY, 1 1/4 RH R'SEAL W/HOSE, CPLG
104910AA
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
104910AA
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
29.125
Product height mm
739.775
Product length in
8.625
Product length mm
219.075
Product width in
3.750
Product width mm
95.250
Sub brand
AIRFLEX
Airflex