Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
108607F
PREMIUM AIR TANK GROUP PAG-12-120-S
108607F
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
108607F
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
27.190
Product height mm
690.626
Product length in
69.000
Product length mm
1752.600
Product width in
26.500
Product width mm
673.1
Sub brand
AIRFLEX
Airflex