Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
145407DT
VALVE-AIR, 1/2 QRVM 1/2NPT
145407DT
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
145407DT
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.180
Product height mm
55.372
Product length in
3.920
Product length mm
99.568
Product width in
1.490
Product width mm
37.846
Sub brand
AIRFLEX
Airflex