Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
145487AA
ASSEMBLY, 3/4 RH ROTORSEAL
145487AA
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
145487AA
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.900
Product height mm
73.660
Product length in
6.060
Product length mm
153.924
Product width in
2.900
Product width mm
73.660
Sub brand
AIRFLEX
Airflex