Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
145579R
ASSEMBLY, BTA ROTORSEAL TRIPLE PASSAGE
145579R
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
145579R
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.875
Product height mm
123.825
Product length in
7.594
Product length mm
192.888
Product width in
4.875
Product width mm
123.825
Sub brand
AIRFLEX
Airflex