Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inlet port size | 1/2-14 |
| Item type | Triple passage rotorseal |
| Number of passages | 3 |
| Operating temperature F | 130 |
| Product height in | 4.875 |
| Product height mm | 123.825 |
| Product length in | 7.594 |
| Product length mm | 192.888 |
| Product width in | 4.875 |
| Product width mm | 123.825 |
| Sub brand | Airflex |
| Type | BTA |
