Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inlet port size | 1/2-14 |
| Item type | Dual passage rotorseal |
| Number of passages | 2 |
| Product height in | 4.250 |
| Product height mm | 107.950 |
| Product length in | 5.875 |
| Product length mm | 149.225 |
| Product width in | 4.250 |
| Product width mm | 107.950 |
| Sub brand | Airflex |
| Type | FDA |
