ASSEMBLY, AD ROTORSEAL
145785C
Tools145785C Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.250 |
| Product height mm | 82.550 |
| Product length in | 6.437 |
| Product length mm | 163.500 |
| Product width in | 3.250 |
| Product width mm | 82.550 |
| Sub brand | Airflex |