Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
146256A
ASSEMBLY, ROTORSEAL WATER TRIPLE PASSAGE
146256A
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
146256A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.750
Product height mm
171.450
Product length in
10.350
Product length mm
262.890
Product width in
6.750
Product width mm
171.450
Sub brand
AIRFLEX
Airflex