1 QRV W/STD PIPE ADAPT.
146506BR
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.940 |
| Product height mm | | 74.676 |
| Product length in | | 5.990 |
| Product length mm | | 152.146 |
| Product width in | | 2.000 |
| Product width mm | | 50.800 |
| Sub brand | AIRFLEX | Airflex |