Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 8.980 |
| Item type | O-Ring |
| Outside diameter IN | 9.2500 |
| Product height in | 9.250 |
| Product height mm | 234.950 |
| Product length in | 0.275 |
| Product length mm | 6.985 |
| Product material | Buna-N (nitrile) |
| Product width in | 9.250 |
| Product width mm | 234.95 |
| Sub brand | Airflex |
| Thickness IN | 0.280 |
