BT SEAL RING
200386
Tools200386 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.312 |
| Product height mm | 33.325 |
| Product length in | 1.312 |
| Product length mm | 33.325 |
| Product width in | 0.250 |
| Product width mm | 6.35 |
| Sub brand | Airflex |