AA2 FELT SEAL RET
200917
Tools200917 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.100 |
| Product height mm | 27.940 |
| Product length in | 1.100 |
| Product length mm | 27.940 |
| Product Material | Brass |
| Product width in | 0.094 |
| Product width mm | 2.388 |
| Sub brand | Airflex |