AIR CONNECTION TUBE
201798
Tools201798 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Air Connection Tube |
| Product height in | 0.594 |
| Product height mm | 15.088 |
| Product length in | 0.594 |
| Product length mm | 15.088 |
| Product width in | 6.625 |
| Product width mm | 168.275 |
| Sub brand | Airflex |