30B7A AIR CONN TUBE
202173
Tools202173 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Air Connection Tube |
| Product height in | 1.063 |
| Product height mm | 26.987 |
| Product length in | 1.063 |
| Product length mm | 26.987 |
| Product width in | 2.352 |
| Product width mm | 59.741 |
| Sub brand | Airflex |