FDA INNER BRZ SEAL
202492
Tools202492 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.687 |
| Product height mm | 17.450 |
| Product length in | 0.687 |
| Product length mm | 17.450 |
| Product Material | Maganese Bronze |
| Product width in | 0.563 |
| Product width mm | 14.288 |
| Sub brand | Airflex |