FDA INTRMED BRZ SEAL
202493
Tools202493 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.109 |
| Product height mm | 28.169 |
| Product length in | 1.109 |
| Product length mm | 28.169 |
| Product Material | Maganese Bronze |
| Product width in | 0.563 |
| Product width mm | 14.288 |
| Sub brand | Airflex |