C2 R/S FEMALE ELBOW
202979
Product specifications
Characteristic | Value | Description |
|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Finish plating | DURA-KOTE | Dura-Kote |
| Item type | ADAPTER-ELBOW | Adapter-elbow |
| Product material | CARBON STEEL | Carbon steel |
| Sub brand | AIRFLEX | Airflex |
| Thread sealant | NO | No |