CARBON STL DR ROD .109 O
203970-01
Tools203970-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.109 |
| Product height mm | 2.769 |
| Product length in | 0.109 |
| Product length mm | 2.769 |
| Product Material | Carbon Steel |
| Product width in | 0.125 |
| Product width mm | 3.175 |
| Sub brand | Airflex |