BILLET, RH R'SEAL HSG
204185-01
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.000 |
| Product height mm | | 76.200 |
| Product length in | | 3.000 |
| Product length mm | | 76.200 |
| Product width in | | 4.660 |
| Product width mm | | 118.364 |
| Sub brand | AIRFLEX | Airflex |