BILLET, RH R'SEAL HSG
204185-02
Tools204185-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.250 |
| Product height mm | 82.550 |
| Product length in | 3.250 |
| Product length mm | 82.550 |
| Product width in | 5.340 |
| Product width mm | 135.636 |
| Sub brand | Airflex |