BILLET, RH R'SEAL HSG
204185-04
Tools204185-04 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product width in | 5.970 |
| Product width mm | 151.638 |
| Sub brand | Airflex |