Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Grind mill control panel |
| Package contents | Grind mill control panel |
| Product height in | 350.000 |
| Product height mm | 8890.000 |
| Product length in | 300.000 |
| Product length mm | 7620.000 |
| Product Material | Stainless Steel |
| Product width in | 180.000 |
| Product width mm | 4572 |
| Sub brand | Airflex |
