FDA FRONT HSG
301428
Tools301428 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.625 |
| Product height mm | 92.075 |
| Product length in | 3.625 |
| Product length mm | 92.075 |
| Product Material | Aluminum |
| Product width in | 2.750 |
| Product width mm | 69.85 |
| Sub brand | Airflex |