TIMING ROTORSEAL SHAFT
302235
Tools302235 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.780 |
| Product height mm | 19.812 |
| Product length in | 0.780 |
| Product length mm | 19.812 |
| Product Material | Steel |
| Product width in | 9.300 |
| Product width mm | 236.22 |
| Sub brand | Airflex |