BUMP PIN SWITCH & ASSY
303551
Tools303551 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Switch Box Assembly |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 7.500 |
| Product length mm | 190.500 |
| Product width in | 4.000 |
| Product width mm | 101.6 |
| Sub brand | Airflex |