BRG SPACER PCB-203 2.500
305136-07
Tools305136-07 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.875 |
| Product height mm | 73.025 |
| Product length in | 2.875 |
| Product length mm | 73.025 |
| Product Material | Steel |
| Product width in | 5.094 |
| Product width mm | 129.388 |
| Sub brand | Airflex |