BRG SPACER PCB-203 1.250
305136-22
Tools305136-22 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.438 |
| Product height mm | 36.525 |
| Product length in | 1.438 |
| Product length mm | 36.525 |
| Product Material | Steel |
| Product width in | 4.344 |
| Product width mm | 110.338 |
| Sub brand | Airflex |