END SPACER
305137-09
Tools305137-09 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.125 |
| Product height mm | 53.975 |
| Product length in | 2.125 |
| Product length mm | 53.975 |
| Product Material | Steel |
| Product width in | 1.625 |
| Product width mm | 41.275 |
| Sub brand | Airflex |