BEARING SPACER
305647-01
Tools305647-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.750 |
| Product height mm | 146.050 |
| Product length in | 5.750 |
| Product length mm | 146.050 |
| Product Material | Steel |
| Product width in | 1.750 |
| Product width mm | 44.45 |
| Sub brand | Airflex |