Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Field Carrier Casting |
| Product height in | 3.700 |
| Product height mm | 93.980 |
| Product length in | 3.700 |
| Product length mm | 93.980 |
| Product Material | Brass |
| Product width in | 0.780 |
| Product width mm | 19.812 |
| Sub brand | Airflex |