Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.969 |
| Product height mm | | 100.813 |
| Product length in | | 3.969 |
| Product length mm | | 100.813 |
| Product Material | COPPER | Copper |
| Product width in | | 0.017 |
| Product width mm | | 0.442 |
| Sub brand | AIRFLEX | Airflex |