CLAMP TUBE
306542-22
Tools306542-22 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 1.625 |
| Product length mm | 41.275 |
| Product Material | Carbon Steel |
| Product width in | 6.677 |
| Product width mm | 169.596 |
| Sub brand | Airflex |