CLAMP TUBE, DBA
306542-47
Tools306542-47 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 1.625 |
| Product length mm | 41.275 |
| Product width in | 6.279 |
| Product width mm | 159.487 |
| Sub brand | Airflex |