BEARING SPACER
306895-09
Tools306895-09 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product Material | Carbon Steel |
| Product width in | 2.853 |
| Product width mm | 72.466 |
| Sub brand | Airflex |