SPACER, 66VC1600 ALD
306987
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 5.000 |
| Product height mm | | 127.000 |
| Product length in | | 7.000 |
| Product length mm | | 177.800 |
| Product width in | | 0.310 |
| Product width mm | | 7.874 |
| Sub brand | AIRFLEX | Airflex |