Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
307373-02
SPRING ROD, CS W/ ADJUSTER SCREW
307373-02
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
307373-02
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.873
Product height mm
22.184
Product length in
0.873
Product length mm
22.184
Product width in
10.650
Product width mm
270.510
Sub brand
AIRFLEX
Airflex