SPEED PICK UP STRAP
307628
Tools307628 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 6.000 |
| Product length mm | 152.400 |
| Product Material | Steel |
| Product width in | 0.250 |
| Product width mm | 6.35 |
| Sub brand | Airflex |